The store will not work correctly when cookies are disabled.
Casters & Feet
-
Flanged Mount Swivel Caster w Brake: 3.937"
-
6” Heavy-Duty Towable Flange Mount Swivel Caster...
-
6” Heavy-Duty Towable Flange Mount Rigid Caster
-
-
Heavy-Duty Flange Mount Swivel Caster w Brake: 6.0...
-
Heavy-Duty Flange Mount Rigid Caster: 6.00"
-
Standard Floor Glide: 1/4-20 x 1.070"
-
Standard Floor Glide: 3/8-16 x .593"
-
Adjustable Position Floor Lock
-
Deluxe Flange Mount Rigid Caster: 4.00"
-
Deluxe Flange Mount Rigid Caster: 5.00"
-
Deluxe Flange Mount Swivel Caster: 4.00" with Brak...
-
Deluxe Flange Mount Swivel Caster: 5.00" with Brak...
-
Deluxe Leveling Foot: 1/4-20 x 1.250"
-
Deluxe Leveling Foot: 5/16-18 x 2.000"
-
Deluxe Leveling Foot: 3/8-16 x 2.000"
-
Deluxe Leveling Foot: 1/2-13 x 2.000"
-
Deluxe Leveling Foot: 3/4-10 x 2.000"
-
Economy Anti-Vibration Mount: 3/8-16 x 2.000"
-
Economy Anti-Vibration Mount: 1/2-13 x 2.000"
-
Economy Anti-Vibration Mount: 3/4-10 x 2.000"
-
Economy Floor Glide: 1/4-20 x 2.250"
-
Economy Floor Glide: 5/16-18 x 2.840"
-
Economy Floor Glide: 3/8-16 x 3.030"
-
Economy Floor Glide: 1/2-13 x 3.030"
-
Economy Leveling Foot: 1/4-20 x 1.250"
-
Economy Leveling Foot: 5/16-18 x 1.500"
-
Economy Leveling Foot: 3/8-16 x 2.000"
-
Economy Leveling Foot: 1/2-13 x 2.500"
-
Flanged Mount Swivel Caster: 3.00"
-
Flanged Mount Swivel Caster: 5.00"
-
Furniture Style Caster: 3/8-16 x 1"
-
Furniture Style Caster: 1/2-13 x 1"
-
Heavy-Duty Flange Mount Rigid Caster: 5.00"
-
Heavy-Duty Flange Mount Swivel Caster: 5.00"
-
Large Base Glide: 3/8-16 x 3.000"
-
Large Base Glide: 1/2-13 x 3.000"
-
Large Base Glide: 3/8-16 x 3.000"
-
Large Base Glide: 1/2-13 x 3.000"
-
-
-
-
-
-
-
-
-