Related Products
-
Part No. 2361$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/2-13 Tap -
Part No. 2135$20.4315 Series 3 Hole - Center Tap Base Plate: 1.50” x 3.00” with 1/2-13 Tap
My Wish Lists
()2296
Furniture Style Caster: 1/2-13 x 1"
Furniture Style Caster: 1/2-13 x 1"
The furniture style caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side or end using a base plate. There are options available with or without brakes. It works well in office and home solutions such as desks and furniture.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel / Nylon |
| Color | Black |
| Brake | Yes |
| A | 4.920" |
| B | 5.750" |
| C | 6.437" |
| D | 1.000" |
| E | 1.370" |
| F | 1/2-13 |
| Load Height | 5.438" |
| Load Capacity | 180.00 lb |
| Weight | 1.172000 |
The furniture style caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side or end using a base plate. There are options available with or without brakes. It works well in office and home solutions such as desks and furniture.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel / Nylon Color Black Brake Yes A 4.920" B 5.750" C 6.437" D 1.000" E 1.370" F 1/2-13 Load Height 5.438" Load Capacity 180.00 lb Weight 1.172000
-
- Description
The furniture style caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side or end using a base plate. There are options available with or without brakes. It works well in office and home solutions such as desks and furniture.
-
CAD Files
-
CAD Files
-