Related Products
-
Part No. 2128$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/4-20 Tap -
Part No. 2128-Black$22.5110 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/4-20 Tap
My Wish Lists
()2193
Economy Leveling Foot: 1/4-20 x 1.250"
Economy Leveling Foot: 1/4-20 x 1.250"
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel |
| Grade | C1010 |
| Process | Cold Formed |
| Finish | Zinc |
| Color | Black |
| A | .563" |
| B | 1.250" |
| C | .094" |
| D | 1/4-20 |
| Load Capacity | 1050.00 lb |
| Weight | 0.025000 |
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel Grade C1010 Process Cold Formed Finish Zinc Color Black A .563" B 1.250" C .094" D 1/4-20 Load Capacity 1050.00 lb Weight 0.025000
-
- Description
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-