Related Products
-
Part No. 2147-Black$64.0215 Series Heavy-Duty Flange Mount Caster Base Plate -
Part No. 40-2147$52.6640 Series Heavy-Duty Flange Mount Caster Base Plate
My Wish Lists
()2708
Heavy-Duty Flange Mount Swivel Caster: 5.00"
Heavy-Duty Flange Mount Swivel Caster: 5.00"
The heavy-duty flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns while the design allows for easy access to lubrication fittings. It is a heavy-duty and oil resistant option with a higher ground clearance. It's ideal for use in industrial settings such as large workstations and material handling solutions.
The heavy-duty flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns while the design allows for easy access to lubrication fittings. It is a heavy-duty and oil resistant option with a higher ground clearance. It's ideal for use in industrial settings such as large workstations and material handling solutions.
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Steel / Hard Rubber |
| Finish | Zinc |
| Color | Red on Black |
| Brake | No |
| A | 4.500" (114.30mm) |
| B | 3.625" (92.08mm) |
| C | 3.000" (76.20mm) |
| D | 4.000" (101.60mm) |
| E | 3.000" (76.20mm) |
| F | 2.625" (66.68mm) |
| G | .420" (10.67mm) |
| H | 6.500" (165.10mm) |
| J | 3.875" (98.43mm) |
| K | 5.000" (127.00mm) |
| Load Height | 6.500" (165.10mm) |
| Load Capacity | 700.00 lb (318.18 kg) |
| Weight | 4.419000 |
The heavy-duty flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns while the design allows for easy access to lubrication fittings. It is a heavy-duty and oil resistant option with a higher ground clearance. It's ideal for use in industrial settings such as large workstations and material handling solutions.
Mount to Base Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3125 | 4 | 3/8-16 x .750" Socket Head Cap Screw (SHCS) | |
| 13-1520 | 4 | M10 x 20.00mm Socket Head Cap Screw (SHCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Steel / Hard Rubber Finish Zinc Color Red on Black Brake No A 4.500" (114.30mm) B 3.625" (92.08mm) C 3.000" (76.20mm) D 4.000" (101.60mm) E 3.000" (76.20mm) F 2.625" (66.68mm) G .420" (10.67mm) H 6.500" (165.10mm) J 3.875" (98.43mm) K 5.000" (127.00mm) Load Height 6.500" (165.10mm) Load Capacity 700.00 lb (318.18 kg) Weight 4.419000
-
- Description
The heavy-duty flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns while the design allows for easy access to lubrication fittings. It is a heavy-duty and oil resistant option with a higher ground clearance. It's ideal for use in industrial settings such as large workstations and material handling solutions.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
