Related Products
My Wish Lists
()W-4PSB
Flanged Mount Swivel Caster w Brake: 3.937"
Flanged Mount Swivel Caster w Brake: 3.937"
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The top mount brake locks both the wheel and swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The top mount brake locks both the wheel and swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
| ESD Safe | No |
| Series | Fractional, Metric, Ready Tube |
| Material | Steel / Soft Rubber |
| Finish | Zinc |
| Color | Gray Wheels / Gray Rims |
| Brake | Yes |
| A | 3.740” (95.00mm) |
| B | 2.913” (74.00mm) |
| C | 2.875” (73.03mm) |
| D | 2.637” (67.00mm) |
| E | 1.732” (44.00mm) |
| F | .354” (9.00mm) |
| G | 5.078” (129.00mm) |
| H | 4.625” (117.48mm) |
| J | 3.937” (100.00mm) |
| Load Height | No |
| Load Capacity | 255 lbs (115.67 kg) |
| Weight | 1.900000 |
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The top mount brake locks both the wheel and swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric, Ready Tube Material Steel / Soft Rubber Finish Zinc Color Gray Wheels / Gray Rims Brake Yes A 3.740” (95.00mm) B 2.913” (74.00mm) C 2.875” (73.03mm) D 2.637” (67.00mm) E 1.732” (44.00mm) F .354” (9.00mm) G 5.078” (129.00mm) H 4.625” (117.48mm) J 3.937” (100.00mm) Load Height No Load Capacity 255 lbs (115.67 kg) Weight 1.900000
-
- Description
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The top mount brake locks both the wheel and swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
-
CAD Files
-
CAD Files
-

