Related Products
-
Part No. 2128-Black$22.5110 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/4-20 Tap -
Part No. 2128$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/4-20 Tap
My Wish Lists
()2192
Deluxe Leveling Foot: 1/4-20 x 1.250"
Deluxe Leveling Foot: 1/4-20 x 1.250"
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel |
| Grade | 12L14 |
| Process | Machined |
| Finish | Zinc |
| Color | Yellow |
| A | 1.000" |
| B | .500" |
| C | 1.250" |
| D | .703" |
| E | .156" |
| F | 1/4-20 |
| Load Capacity | 1000.00 lb |
| Weight | 0.104000 |
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel Grade 12L14 Process Machined Finish Zinc Color Yellow A 1.000" B .500" C 1.250" D .703" E .156" F 1/4-20 Load Capacity 1000.00 lb Weight 0.104000
-
- Description
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-