Related Products
-
Part No. 2135$20.4315 Series 3 Hole - Center Tap Base Plate: 1.50” x 3.00” with 1/2-13 Tap -
Part No. 2361-Black$23.1710 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/2-13 Tap
My Wish Lists
()2208
Economy Anti-Vibration Mount: 1/2-13 x 2.000"
Economy Anti-Vibration Mount: 1/2-13 x 2.000"
The economy anti-vibration mount is a foot that pivots 20 degrees to accommodate uneven floors. It has a rubber pad to provide resistance to vibration, making it useful for high-precision projects or computerized machinery. There are options available with load capacities ranging from 200-1250 pounds (23-148 kilograms). It mounts using a base plate and requires an end tap in the profile. Additional Information: The economy anti-vibration mount comes with a jam nut.
The economy anti-vibration mount is a foot that pivots 20 degrees to accommodate uneven floors. It has a rubber pad to provide resistance to vibration, making it useful for high-precision projects or computerized machinery. There are options available with load capacities ranging from 200-1250 pounds (23-148 kilograms). It mounts using a base plate and requires an end tap in the profile. Additional Information: The economy anti-vibration mount comes with a jam nut.
| ESD Safe | No |
| Series | Fractional, Ready Tube |
| Material | Steel |
| Grade | 12L14 |
| Process | Machined |
| Finish | Zinc |
| Color | Yellow |
| A | .625" |
| B | 1.875" |
| C | 3.750" |
| D | 2.000" |
| E | 1.750" |
| F | 1/2-13 |
| Load Capacity | 500.00 lb |
| Weight | 0.816000 |
The economy anti-vibration mount is a foot that pivots 20 degrees to accommodate uneven floors. It has a rubber pad to provide resistance to vibration, making it useful for high-precision projects or computerized machinery. There are options available with load capacities ranging from 200-1250 pounds (23-148 kilograms). It mounts using a base plate and requires an end tap in the profile. Additional Information: The economy anti-vibration mount comes with a jam nut.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Ready Tube Material Steel Grade 12L14 Process Machined Finish Zinc Color Yellow A .625" B 1.875" C 3.750" D 2.000" E 1.750" F 1/2-13 Load Capacity 500.00 lb Weight 0.816000
-
- Description
The economy anti-vibration mount is a foot that pivots 20 degrees to accommodate uneven floors. It has a rubber pad to provide resistance to vibration, making it useful for high-precision projects or computerized machinery. There are options available with load capacities ranging from 200-1250 pounds (23-148 kilograms). It mounts using a base plate and requires an end tap in the profile. Additional Information: The economy anti-vibration mount comes with a jam nut.
-
CAD Files
-
CAD Files
-