Related Products
-
Part No. 2124-Black$22.2210 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 5/16-18 Tap -
Part No. 2124$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 5/16-18 Tap
My Wish Lists
()2195
Economy Leveling Foot: 5/16-18 x 1.500"
Economy Leveling Foot: 5/16-18 x 1.500"
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
| ESD Safe | No |
| Series | Fractional, Ready Tube |
| Material | Steel |
| Grade | C1010 |
| Process | Cold Formed |
| Finish | Zinc |
| Color | Black |
| A | .750" |
| B | 1.500" |
| C | .109" |
| D | 5/16-18 |
| Load Capacity | 1750.00 lb |
| Weight | 0.046000 |
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Ready Tube Material Steel Grade C1010 Process Cold Formed Finish Zinc Color Black A .750" B 1.500" C .109" D 5/16-18 Load Capacity 1750.00 lb Weight 0.046000
-
- Description
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
-
CAD Files
-
CAD Files
-