Toggle Nav
Design with AQX and buy online Design with AQX and buy online

2719

6” Heavy-Duty Towable Flange Mount Swivel Caster with Brake

  • Works with 80/20 and Flexpipe Framing Systems
  • Made for Higher Loads and Smooth Rolling
  • Max Load Capacity (Stationary): 1,500 lbs
  • Max Tow Speed: 3mph @ 1400lbs and 6mph @ 882lbs
  • Temperature Rating: -40° to 180° Farenheit
  • Kingpinless Design for Increased Durability
  • Wheel Style: 6” Diameter x 2” Wide Crowned
  • Wheel Durometer: 85 Shore A
  • Designed for Towing Applications
  • Greaseable
  • Bearing Type: 6203 Sealed Precision Ball Bearing for Low Friction, High Speed, Low Maintenance

  • Works with 80/20 and Flexpipe Framing Systems
  • Made for Higher Loads and Smooth Rolling
  • Max Load Capacity (Stationary): 1,500 lbs
  • Max Tow Speed: 3mph @ 1400lbs and 6mph @ 882lbs
  • Temperature Rating: -40° to 180° Farenheit
  • Kingpinless Design for Increased Durability
  • Wheel Style: 6” Diameter x 2” Wide Crowned
  • Wheel Durometer: 85 Shore A
  • Designed for Towing Applications
  • Greaseable
  • Bearing Type: 6203 Sealed Precision Ball Bearing for Low Friction, High Speed, Low Maintenance
4
16
32
Custom Quantity
$135.00