Related Products
2714
Leveling Casters
Leveling Casters
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717.
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717.
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Die Cast Aluminum / Plastic Nylon (Nylon 6) |
| Finish | Powder Coat Over Zinc |
| Color | Light Gray / Black |
| A | .945" (24.00mm) |
| B | .276" (7.00mm) |
| C | 2.283" (58.00mm) |
| D | 2.874" (73.00mm) |
| E | 3.228" (82.00mm) |
| F | 2.362" (60.00mm) |
| G | 2.700" / 3.650" (68.70mm / 92.70mm) |
| Load Capacity | 550.00 lb (249.47kg) |
| Weight | 1.620000 |
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717.
Mount to Base Plate
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 3064 | 4 | 1/4-20 x .750" Socket Head Cap Screw (SHCS) | |||
| 13-6520 | 4 | M6 x 20.00mm Socket Head Cap Screw (SHCS) | |||
| 2406 | 1 | 10 Series Leveling Caster Base Plate | |||
| Or | 2407 | 1 | 15 Series Leveling Caster Base Plate | ||
| 25-2406 | 1 | 25 Series Leveling Caster Base Plate | |||
| Or | 40-2407 | 1 | 40 Series Leveling Caster Base Plate |
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Die Cast Aluminum / Plastic Nylon (Nylon 6) Finish Powder Coat Over Zinc Color Light Gray / Black A .945" (24.00mm) B .276" (7.00mm) C 2.283" (58.00mm) D 2.874" (73.00mm) E 3.228" (82.00mm) F 2.362" (60.00mm) G 2.700" / 3.650" (68.70mm / 92.70mm) Load Capacity 550.00 lb (249.47kg) Weight 1.620000
-
- Description
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717.
-
Sugg. Hardware
Mount to Base Plate
Series Part Number Qty Description 
3064 4 1/4-20 x .750" Socket Head Cap Screw (SHCS)

13-6520 4 M6 x 20.00mm Socket Head Cap Screw (SHCS)

2406 1 10 Series Leveling Caster Base Plate
Or 
2407 1 15 Series Leveling Caster Base Plate

25-2406 1 25 Series Leveling Caster Base Plate
Or 
40-2407 1 40 Series Leveling Caster Base Plate
-
CAD Files
-
CAD Files
-


