Related Products
-
Part No. 3960$1.07Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc -
Part No. 40-2420-Black$44.6840 Series Flange Mount Caster Base Plate
My Wish Lists
()2335
Deluxe Flange Mount Rigid Caster: 4.00"
Deluxe Flange Mount Rigid Caster: 4.00"
The deluxe flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The polyurethane wheels and hardened raceways enable a smooth motion. It is ideal for use in industrial settings such as mobile carts and material handling solutions.
The deluxe flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The polyurethane wheels and hardened raceways enable a smooth motion. It is ideal for use in industrial settings such as mobile carts and material handling solutions.
| ESD Safe | No |
| Series | Fractional, Metric, Ready Tube |
| Material | Steel / Polyurethane |
| Finish | Zinc |
| Color | Black on Gray |
| A | 3.625" (92.08mm) |
| B | 3.000" (76.20mm) |
| C | 2.875" (73.03mm) |
| D | 2.688" (68.28mm) |
| E | 1.750" (44.45mm) |
| F | .469" (11.91mm) |
| G | .313" (7.94mm) |
| H | .328" (8.33mm) |
| J | 4.000" (101.60mm) |
| K | 5.125" (130.18mm) |
| Load Height | 5.125" (130.18mm) |
| Load Capacity | 350.00 lb (158.76 kg) |
| Weight | 1.164000 |
The deluxe flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The polyurethane wheels and hardened raceways enable a smooth motion. It is ideal for use in industrial settings such as mobile carts and material handling solutions.
Mount to Base Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3110 | 4 | 5/16-18 x .625" Socket Head Cap Screw (SHCS) | |
| 11-8512 | 4 | M8 x 12.00mm Socket Head Cap Screw (SHCS) |
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3960 | 2 | Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric, Ready Tube Material Steel / Polyurethane Finish Zinc Color Black on Gray A 3.625" (92.08mm) B 3.000" (76.20mm) C 2.875" (73.03mm) D 2.688" (68.28mm) E 1.750" (44.45mm) F .469" (11.91mm) G .313" (7.94mm) H .328" (8.33mm) J 4.000" (101.60mm) K 5.125" (130.18mm) Load Height 5.125" (130.18mm) Load Capacity 350.00 lb (158.76 kg) Weight 1.164000
-
- Description
The deluxe flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The polyurethane wheels and hardened raceways enable a smooth motion. It is ideal for use in industrial settings such as mobile carts and material handling solutions.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
