My Wish Lists
()2336
Deluxe Flange Mount Rigid Caster: 5.00"
Deluxe Flange Mount Rigid Caster: 5.00"
The deluxe flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The polyurethane wheels and hardened raceways enable a smooth motion. It is ideal for use in industrial settings such as mobile carts and material handling solutions.
The deluxe flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The polyurethane wheels and hardened raceways enable a smooth motion. It is ideal for use in industrial settings such as mobile carts and material handling solutions.
Total Price
................................................................................................................................Series | Fractional, Metric, Ready Tube |
Material | Steel / Polyurethane |
Finish | Zinc |
Color | Black on Gray |
A | 3.625" (92.08mm) |
B | 3.000" (76.20mm) |
C | 2.875" (73.03mm) |
D | 2.688" (68.28mm) |
E | 1.750" (44.45mm) |
F | .469" (11.91mm) |
G | .313" (7.94mm) |
H | .328" (8.33mm) |
J | 5.000" (127.00mm) |
K | 6.250" (158.75mm) |
Load Height | 6.250" (158.75mm) |
Load Capacity | 300.00 lb (136.36 kg) |
Weight | 1.386000 |
The deluxe flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The polyurethane wheels and hardened raceways enable a smooth motion. It is ideal for use in industrial settings such as mobile carts and material handling solutions.
Mount to Base Plate
Series | Part Number | Qty | Description |
---|---|---|---|
3110 | 4 | 5/16-18 x .625" Socket Head Cap Screw (SHCS) | |
11-8512 | 4 | M8 x 12.00mm Socket Head Cap Screw (SHCS) |
Mount to RT Profile
Series | Part Number | Qty | Description |
---|---|---|---|
3960 | 2 | Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc |
Product Specs
- Product Details
-
Series Fractional, Metric, Ready Tube Material Steel / Polyurethane Finish Zinc Color Black on Gray A 3.625" (92.08mm) B 3.000" (76.20mm) C 2.875" (73.03mm) D 2.688" (68.28mm) E 1.750" (44.45mm) F .469" (11.91mm) G .313" (7.94mm) H .328" (8.33mm) J 5.000" (127.00mm) K 6.250" (158.75mm) Load Height 6.250" (158.75mm) Load Capacity 300.00 lb (136.36 kg) Weight 1.386000
-
- Description
The deluxe flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The polyurethane wheels and hardened raceways enable a smooth motion. It is ideal for use in industrial settings such as mobile carts and material handling solutions.
-
Sugg. Hardware
Mount to Base Plate
Series Part Number Qty Description 3110 4 5/16-18 x .625" Socket Head Cap Screw (SHCS)
11-8512 4 M8 x 12.00mm Socket Head Cap Screw (SHCS)
Mount to RT Profile
Series Part Number Qty Description 3960 2 Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc
- CAD Files
- CAD Files
-