My Wish Lists
()2188
Economy Floor Glide: 3/8-16 x 3.030"
Economy Floor Glide: 3/8-16 x 3.030"
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
Total Price
................................................................................................................................Series | Fractional, Ready Tube |
Material | Steel / Nylon |
Process | Machined |
Finish | Nickel |
Color | Bright / Natural |
A | 3.030" |
B | 2.400" |
C | .530" |
D | 3/8-16 |
Load Capacity | 250.00 lb |
Weight | 0.169000 |

The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
Product Specs
- Product Details
-
Series Fractional, Ready Tube Material Steel / Nylon Process Machined Finish Nickel Color Bright / Natural A 3.030" B 2.400" C .530" D 3/8-16 Load Capacity 250.00 lb Weight 0.169000
-
- Description
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
- CAD Files
- CAD Files
-