The heavy-duty flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The design allows for easy access to lubrication fittings. It is a heavy-duty and oil resistant option with a higher ground clearance. It's ideal for use in industrial settings such as large workstations and material handling solutions.
The heavy-duty flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The design allows for easy access to lubrication fittings. It is a heavy-duty and oil resistant option with a higher ground clearance. It's ideal for use in industrial settings such as large workstations and material handling solutions.
More Information
More Information
Series
Fractional, Metric
Material
Steel / Rubber
Finish
Zinc
Color
Gray
A
4.488" (114.00mm)
B
3.307" (84.00mm)
C
2.861" (72.69mm)
D
3.937" (100.00mm)
E
3.000" (76.20mm)
F
2.755" (70.00mm)
G
0.393" (10.00mm)
H
7.480" (190.00mm)
J
5.905" (150.00mm)
Load Height
7.480" (190.00mm)
Load Capacity
500 lbs (226.79 kg)
Weight
3.910000
Description
The heavy-duty flange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The design allows for easy access to lubrication fittings. It is a heavy-duty and oil resistant option with a higher ground clearance. It's ideal for use in industrial settings such as large workstations and material handling solutions.