Related Products
-
Part No. 2135$20.4315 Series 3 Hole - Center Tap Base Plate: 1.50” x 3.00” with 1/2-13 Tap -
Part No. 2361$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/2-13 Tap
2200
Deluxe Leveling Foot: 1/2-13 x 2.000"
Deluxe Leveling Foot: 1/2-13 x 2.000"
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
| ESD Safe | No |
| Series | Fractional, Ready Tube |
| Material | Steel |
| Grade | 12L14 |
| Process | Machined |
| Finish | Zinc |
| Color | Yellow |
| A | 1.875" |
| B | .750" |
| C | 2.000" |
| D | 1.125" |
| E | .250" |
| F | 1/2-13 |
| Load Capacity | 5000.00 lb |
| Weight | 0.494000 |
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Ready Tube Material Steel Grade 12L14 Process Machined Finish Zinc Color Yellow A 1.875" B .750" C 2.000" D 1.125" E .250" F 1/2-13 Load Capacity 5000.00 lb Weight 0.494000
-
- Description
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
-
CAD Files
-
CAD Files
-