My Wish Lists
()2182
Large Base Glide: 1/2-13 x 3.000"
Large Base Glide: 1/2-13 x 3.000"
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
Total Price
................................................................................................................................Series | Fractional, Ready Tube |
Material | Steel / Elastomer Rubber |
Process | Injection Molded |
Finish | Zinc / Matte |
Color | Bright / Black |
A | .354" |
B | 3.150" |
C | 2.165" |
D | 4.290" |
E | 3.000" |
F | .730" |
G | 1/2-13 |
Load Capacity | 5000.00 lb |
Weight | 0.383000 |
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Fractional, Ready Tube Material Steel / Elastomer Rubber Process Injection Molded Finish Zinc / Matte Color Bright / Black A .354" B 3.150" C 2.165" D 4.290" E 3.000" F .730" G 1/2-13 Load Capacity 5000.00 lb Weight 0.383000
-
- Description
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-