Related Products
-
Part No. 2361$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/2-13 Tap -
Part No. 2135$20.4315 Series 3 Hole - Center Tap Base Plate: 1.50” x 3.00” with 1/2-13 Tap
2184
Large Base Glide: 1/2-13 x 3.000"
Large Base Glide: 1/2-13 x 3.000"
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
| ESD Safe | No |
| Series | Fractional, Ready Tube |
| Material | Steel / Elastomer Rubber |
| Process | Injection Molded |
| Finish | Zinc / Matte |
| Color | Bright / Black |
| A | .272" |
| B | 1.970" |
| C | 1.320" |
| D | 4.290" |
| E | 3.000" |
| F | .730" |
| G | 1/2-13 |
| Load Capacity | 4000.00 lb |
| Weight | 0.316000 |
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Ready Tube Material Steel / Elastomer Rubber Process Injection Molded Finish Zinc / Matte Color Bright / Black A .272" B 1.970" C 1.320" D 4.290" E 3.000" F .730" G 1/2-13 Load Capacity 4000.00 lb Weight 0.316000
-
- Description
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
-
CAD Files
-
CAD Files
-