Related Products
-
Part No. 2129$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 3/8-16 Tap -
Part No. 2130-Black$25.4815 Series 3 Hole - Center Tap Base Plate: 1.50” x 3.00” with 3/8-16 Tap
2191
Economy Leveling Foot: 3/8-16 x 2.000"
Economy Leveling Foot: 3/8-16 x 2.000"
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
| ESD Safe | No |
| Series | Fractional, Ready Tube |
| Material | Steel |
| Grade | C1010 |
| Process | Cold Formed |
| Finish | Zinc |
| Color | Black |
| A | .875" |
| B | 2.000" |
| C | .141" |
| D | 3/8-16 |
| Load Capacity | 2550.00 lb |
| Weight | 0.082000 |
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Ready Tube Material Steel Grade C1010 Process Cold Formed Finish Zinc Color Black A .875" B 2.000" C .141" D 3/8-16 Load Capacity 2550.00 lb Weight 0.082000
-
- Description
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
-
CAD Files
-
CAD Files
-