Related Products
-
Part No. 2147$50.5615 Series Heavy-Duty Flange Mount Caster Base Plate -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 2719$135.006” Heavy-Duty Towable Flange Mount Swivel Caster with Brake
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2718
6” Heavy-Duty Towable Flange Mount Rigid Caster
6” Heavy-Duty Towable Flange Mount Rigid Caster
- Works with 80/20 and Flexpipe Framing Systems
- Made for Higher Loads and Smooth Rolling
- Max Load Capacity (Stationary): 1,500 lbs
- Max Tow Speed: 3mph @ 1400lbs and 6mph @ 882lbs
- Temperature Rating: -40° to 180° Farenheit
- Wheel Style: 6” Diameter x 2” Wide Crowned
- Wheel Durometer: 85 Shore A
- Designed for Towing Applications
- Bearing Type: 6203 Sealed Precision Ball Bearing for Low Friction, High Speed, Low Maintenance
- Works with 80/20 and Flexpipe Framing Systems
- Made for Higher Loads and Smooth Rolling
- Max Load Capacity (Stationary): 1,500 lbs
- Max Tow Speed: 3mph @ 1400lbs and 6mph @ 882lbs
- Temperature Rating: -40° to 180° Farenheit
- Wheel Style: 6” Diameter x 2” Wide Crowned
- Wheel Durometer: 85 Shore A
- Designed for Towing Applications
- Bearing Type: 6203 Sealed Precision Ball Bearing for Low Friction, High Speed, Low Maintenance
| ESD Safe | No |
| Series | Fractional, Metric, Pipe |
| Material | Blue Polyurethane Wheel on Aluminum Core |
| A | 4.500” (114.30mm) |
| B | 3.625” (92.07mm) |
| C | 3.000” (76.20mm) |
| D | 4.000” (101.60mm) |
| E | 3.000” (76.20mm) |
| F | 2.625” (66.67mm) |
| G | .420” (10.67mm) |
| H | 7.500” (190.50mm) |
| J | 6.000” (152.40mm) |
| Load Capacity | 1,500 lbs (680.38 kg) |
| Max Towing Speed | 1400 lbs @ 3 mph / 882 lbs @ 6 mph |
| Weight | 4.800000 |
- Works with 80/20 and Flexpipe Framing Systems
- Made for Higher Loads and Smooth Rolling
- Max Load Capacity (Stationary): 1,500 lbs
- Max Tow Speed: 3mph @ 1400lbs and 6mph @ 882lbs
- Temperature Rating: -40° to 180° Farenheit
- Wheel Style: 6” Diameter x 2” Wide Crowned
- Wheel Durometer: 85 Shore A
- Designed for Towing Applications
- Bearing Type: 6203 Sealed Precision Ball Bearing for Low Friction, High Speed, Low Maintenance
Mount to Base Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3125 | 4 | 3/8-16 x .750" Socket Head Cap Screw (SHCS) | |
| 13-1520 | 4 | M10 x 20.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric, Pipe Material Blue Polyurethane Wheel on Aluminum Core A 4.500” (114.30mm) B 3.625” (92.07mm) C 3.000” (76.20mm) D 4.000” (101.60mm) E 3.000” (76.20mm) F 2.625” (66.67mm) G .420” (10.67mm) H 7.500” (190.50mm) J 6.000” (152.40mm) Load Capacity 1,500 lbs (680.38 kg) Max Towing Speed 1400 lbs @ 3 mph / 882 lbs @ 6 mph Weight 4.800000
-
- Description
- Works with 80/20 and Flexpipe Framing Systems
- Made for Higher Loads and Smooth Rolling
- Max Load Capacity (Stationary): 1,500 lbs
- Max Tow Speed: 3mph @ 1400lbs and 6mph @ 882lbs
- Temperature Rating: -40° to 180° Farenheit
- Wheel Style: 6” Diameter x 2” Wide Crowned
- Wheel Durometer: 85 Shore A
- Designed for Towing Applications
- Bearing Type: 6203 Sealed Precision Ball Bearing for Low Friction, High Speed, Low Maintenance
- Sugg. Hardware
-
CAD Files
-
CAD Files
-