Related Products
-
Part No. 3960$1.07Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc
W-4PF
4" Rigid Plate Caster
4" Rigid Plate Caster
The 4" casters are made for carts weighting more than 400 pounds, larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips. This is ideal for use in mobile carts and material handling solutions.
- All casters are equipped with a precision ball bearing.
- Loading capacity of 250 pounds (113.4 kg)
- Maximum speed of 2.5 Mph (4.02 Km/h)
- To secure caster to your structure, you'll need to have (2) Caster Up Brackets (WF-UP), (2) Caster Low Brackets (WF-LOW), (4) M8 x 35mm Bolts (M8-35B), and (4) M8 Nuts (M8-N).
Â
![]()
The 4" casters are made for carts weighting more than 400 pounds, larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips. This is ideal for use in mobile carts and material handling solutions.
- All casters are equipped with a precision ball bearing.
- Loading capacity of 250 pounds (113.4 kg)
- Maximum speed of 2.5 Mph (4.02 Km/h)
- To secure caster to your structure, you'll need to have (2) Caster Up Brackets (WF-UP), (2) Caster Low Brackets (WF-LOW), (4) M8 x 35mm Bolts (M8-35B), and (4) M8 Nuts (M8-N).
![]()
| ESD Safe | No |
| Series | Fractional, Metric, Ready Tube |
| Material | Steel / Rubber |
| Finish | Zinc |
| Color | Gray Wheels / Gray Rims |
| A | 3.740" (95.00mm) |
| B | 2.913" (74.00mm) |
| C | 2.875" (73.03mm) |
| D | 2.637" (67.00mm) |
| E | 1.732" (44.00mm) |
| F | 0.354" (9.00mm) |
| G | 5.078" (129.00mm) |
| H | 3.937" (100.00mm) |
| Load Height | N/A |
| Load Capacity | 250 lbs (113.39 kg) |
| Weight | 1.080000 |
The 4" casters are made for carts weighting more than 400 pounds, larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips. This is ideal for use in mobile carts and material handling solutions.
- All casters are equipped with a precision ball bearing.
- Loading capacity of 250 pounds (113.4 kg)
- Maximum speed of 2.5 Mph (4.02 Km/h)
- To secure caster to your structure, you'll need to have (2) Caster Up Brackets (WF-UP), (2) Caster Low Brackets (WF-LOW), (4) M8 x 35mm Bolts (M8-35B), and (4) M8 Nuts (M8-N).
Â
![]()
Mount to Base Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3110 | 4 | 5/16-18 x .625" Socket Head Cap Screw (SHCS) | |
| 13-8520 | 4 | M8 x 20.00mm Socket Head Cap Screw (SHCS) |
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3960 | 2 | Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric, Ready Tube Material Steel / Rubber Finish Zinc Color Gray Wheels / Gray Rims A 3.740" (95.00mm) B 2.913" (74.00mm) C 2.875" (73.03mm) D 2.637" (67.00mm) E 1.732" (44.00mm) F 0.354" (9.00mm) G 5.078" (129.00mm) H 3.937" (100.00mm) Load Height N/A Load Capacity 250 lbs (113.39 kg) Weight 1.080000
-
- Description
The 4" casters are made for carts weighting more than 400 pounds, larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips. This is ideal for use in mobile carts and material handling solutions.
- All casters are equipped with a precision ball bearing.
- Loading capacity of 250 pounds (113.4 kg)
- Maximum speed of 2.5 Mph (4.02 Km/h)
- To secure caster to your structure, you'll need to have (2) Caster Up Brackets (WF-UP), (2) Caster Low Brackets (WF-LOW), (4) M8 x 35mm Bolts (M8-35B), and (4) M8 Nuts (M8-N).
Â
A Flexpipe Product
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


