Related Products
-
Part No. 2365$21.4015 Series 3 Hole - Center Tap Base Plate - 1.50" x 3.00" with 3/4-10 Tap -
Part No. 2365-Black$26.6115 Series 3 Hole - Center Tap Base Plate - 1.50" x 3.00" with 3/4-10 Tap
My Wish Lists
()2202
Deluxe Leveling Foot: 3/4-10 x 2.000"
Deluxe Leveling Foot: 3/4-10 x 2.000"
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel |
| Grade | 12L14 |
| Process | Machined |
| Finish | Zinc |
| Color | Yellow |
| A | 3.000" |
| B | 1.062" |
| C | 2.000" |
| D | 1.500" |
| E | .500" |
| F | 3/4-10 |
| Load Capacity | 7400.00 lb |
| Weight | 1.693000 |
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel Grade 12L14 Process Machined Finish Zinc Color Yellow A 3.000" B 1.062" C 2.000" D 1.500" E .500" F 3/4-10 Load Capacity 7400.00 lb Weight 1.693000
-
- Description
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
-
CAD Files
-
CAD Files
-