Related Products
-
Part No. 3289$0.79Bolt Assembly: 3/8-16 x 1.000" Black SHCS and Washer
2731
Adjustable Position Floor Lock
Adjustable Position Floor Lock
The adjustable position floor lock uses a spring-loaded rubber foot pad to immobilize equipment. It is commonly used to keep frames from shifting and has a foot that can adjust up to 2.75 inches (69.85mm), allowing greater design flexibility. The adjustable position floor lock has a foot release lever and commonly mounts to a T-slot profile side using a position floor lock base plate. There is a minimum weight requirement of 70 pounds (31.75 kg) necessary to properly immobilize equipment. By adjusting the tension nut, the holding force can be increased from 70 (31.75 kg) to 120 pounds (54.43 kg).
The adjustable position floor lock uses a spring-loaded rubber foot pad to immobilize equipment. It is commonly used to keep frames from shifting and has a foot that can adjust up to 2.75 inches (69.85mm), allowing greater design flexibility. The adjustable position floor lock has a foot release lever and commonly mounts to a T-slot profile side using a position floor lock base plate. There is a minimum weight requirement of 70 pounds (31.75 kg) necessary to properly immobilize equipment. By adjusting the tension nut, the holding force can be increased from 70 (31.75 kg) to 120 pounds (54.43 kg).
| ESD Safe | No |
| Series | Fractional |
| Material | Steel Casting |
| Finish | Paint |
| A | 4.500" |
| B | 3.319" |
| C | 2.992" |
| D | 2.157" |
| E | 2.933" |
| F | 4.870" |
| G | 5.226" |
| H | 6.500" |
| J | .492" |
| K | .374" |
| L | 5.500" |
| M | 6.250" |
| N | 8.000" |
| Load Capacity | 120.00 lb |
| Weight | 7.115000 |
The adjustable position floor lock uses a spring-loaded rubber foot pad to immobilize equipment. It is commonly used to keep frames from shifting and has a foot that can adjust up to 2.75 inches (69.85mm), allowing greater design flexibility. The adjustable position floor lock has a foot release lever and commonly mounts to a T-slot profile side using a position floor lock base plate. There is a minimum weight requirement of 70 pounds (31.75 kg) necessary to properly immobilize equipment. By adjusting the tension nut, the holding force can be increased from 70 (31.75 kg) to 120 pounds (54.43 kg).
Mount to Base Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3289 | 4 | Bolt Assembly: 3/8-16 x 1.000" Black SHCS and Washer |
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel Casting Finish Paint A 4.500" B 3.319" C 2.992" D 2.157" E 2.933" F 4.870" G 5.226" H 6.500" J .492" K .374" L 5.500" M 6.250" N 8.000" Load Capacity 120.00 lb Weight 7.115000
-
- Description
The adjustable position floor lock uses a spring-loaded rubber foot pad to immobilize equipment. It is commonly used to keep frames from shifting and has a foot that can adjust up to 2.75 inches (69.85mm), allowing greater design flexibility. The adjustable position floor lock has a foot release lever and commonly mounts to a T-slot profile side using a position floor lock base plate. There is a minimum weight requirement of 70 pounds (31.75 kg) necessary to properly immobilize equipment. By adjusting the tension nut, the holding force can be increased from 70 (31.75 kg) to 120 pounds (54.43 kg).
-
Sugg. Hardware
Mount to Base Plate
Series Part Number Qty Description 
3289 4 Bolt Assembly: 3/8-16 x 1.000" Black SHCS and Washer
-
CAD Files
-
CAD Files
-

