Related Products
-
Part No. 25-2137$17.6325 Series 3 Hole - Center Tap Base Plate - 25mm x 50mm with M10 Tap
12176
Swivel Foot Base
Swivel Foot Base
The swivel foot base is made of stainless steel. It is a heavy-duty leveling foot with a rubber pad that provides resistance to vibration, making it useful for precision applications. There are load capacity options available ranging from 4400-8800 pounds (1995.80-3991.61 kilograms). The swivel foot base requires a threaded stem.
The swivel foot base is made of stainless steel. It is a heavy-duty leveling foot with a rubber pad that provides resistance to vibration, making it useful for precision applications. There are load capacity options available ranging from 4400-8800 pounds (1995.80-3991.61 kilograms). The swivel foot base requires a threaded stem.
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Stainless Steel / Thermoplastic Elastomer |
| Process | Metal Injection Molded |
| Finish | Stainless |
| Color | Satin / Black |
| A | 20.00mm |
| B | 49.00mm |
| C | 2.00mm |
| Load Capacity | 7,700 lb / 3492.66 kg |
| Weight | 0.370000 |
The swivel foot base is made of stainless steel. It is a heavy-duty leveling foot with a rubber pad that provides resistance to vibration, making it useful for precision applications. There are load capacity options available ranging from 4400-8800 pounds (1995.80-3991.61 kilograms). The swivel foot base requires a threaded stem.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Stainless Steel / Thermoplastic Elastomer Process Metal Injection Molded Finish Stainless Color Satin / Black A 20.00mm B 49.00mm C 2.00mm Load Capacity 7,700 lb / 3492.66 kg Weight 0.370000
-
- Description
The swivel foot base is made of stainless steel. It is a heavy-duty leveling foot with a rubber pad that provides resistance to vibration, making it useful for precision applications. There are load capacity options available ranging from 4400-8800 pounds (1995.80-3991.61 kilograms). The swivel foot base requires a threaded stem.
-
CAD Files
-
CAD Files
-
