The store will not work correctly when cookies are disabled.
Casters & Feet
-
Flanged Mount Swivel Caster w Brake: 3.937"
-
-
Deluxe Flange Mount Rigid Caster: 4.00"
-
Deluxe Flange Mount Rigid Caster: 5.00"
-
Deluxe Flange Mount Swivel Caster: 4.00" with Brak...
-
Deluxe Flange Mount Swivel Caster: 5.00" with Brak...
-
Deluxe Leveling Foot: 5/16-18 x 2.000"
-
Deluxe Leveling Foot: 3/8-16 x 2.000"
-
Deluxe Leveling Foot: 1/2-13 x 2.000"
-
Deluxe Leveling Feet: M10 x 51.00mm
-
Deluxe Leveling Foot: M12 x 51.00mm
-
Deluxe Leveling Foot: M8 x 32.00mm
-
Economy Anti-Vibration Mount: 3/8-16 x 2.000"
-
Economy Anti-Vibration Mount: 1/2-13 x 2.000"
-
Economy Anti-Vibration Mount: M10 x 51.00mm
-
Economy Anti-Vibration Mount: M12 x 51.00mm
-
Economy Floor Glide: 5/16-18 x 2.840"
-
Economy Floor Glide: 3/8-16 x 3.030"
-
Economy Floor Glide: 1/2-13 x 3.030"
-
Economy Floor Glide: M8 x 57mm
-
Economy Floor Glide: M10 x 75mm
-
Economy Floor Glide: M12 x 77mm
-
Economy Leveling Foot: 5/16-18 x 1.500"
-
Economy Leveling Foot: 3/8-16 x 2.000"
-
Economy Leveling Foot: 1/2-13 x 2.500"
-
Economy Leveling Foot: M8 x 40.00mm
-
Economy Leveling Foot: M10 x 60.00mm
-
Economy Leveling Foot: M12 x 63.00mm
-
Flange Mount Rigid Caster: 5"
-
Flanged Mount Swivel Caster: 3.00"
-
Flanged Mount Swivel Caster: 5.00"
-
Large Base Glide: 3/8-16 x 3.000"
-
Large Base Glide: 1/2-13 x 3.000"
-
Large Base Glide: 3/8-16 x 3.000"
-
Large Base Glide: 1/2-13 x 3.000"
-
Large Base Glide: M10 x 75.00mm
-
Large Base Glide: M12 x 75.00mm
-
Large Base Glide: M10 x 75.00mm
-
Large Base Glide: M12 x 75.00mm
-
Large Base Glide: M16 x 100.00mm
-
Threaded Stem Swivel Caster: 3/8-16 x 1.5"
-
Threaded Stem Swivel Caster: 3/8-16 x 1.5"
-
Threaded Stem Swivel Caster: 3/8-16 x 1.5"
-
Threaded Stem Swivel Caster: 7/16-14 x 1.5"
-
Threaded Stem Swivel Caster: 7/16-14 x 1.5"
-
Threaded Stem Swivel Caster: M10 x 30mm
-
Threaded Stem Swivel Caster: M10 x 30mm
-
Threaded Stem Swivel Caster: M12 x 30mm