My Wish Lists
()
Last Added Items
You have no items in your wish list.
65-2195
Economy Leveling Foot: M8 x 40.00mm
Economy Leveling Foot: M8 x 40.00mm
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
Total Price
................................................................................................................................Series | Metric, Ready Tube |
Material | Steel |
Grade | C1010 |
Process | Cold Formed |
Finish | Zinc |
Color | Bright |
A | 18.00mm |
B | 40.00mm |
C | 3.10mm |
D | M8 x 1.25 |
Load Capacity | 790.00 kg |
Weight | 0.047000 |
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
Product Specs
- Product Details
-
Series Metric, Ready Tube Material Steel Grade C1010 Process Cold Formed Finish Zinc Color Bright A 18.00mm B 40.00mm C 3.10mm D M8 x 1.25 Load Capacity 790.00 kg Weight 0.047000
-
- Description
- The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
- CAD Files
- CAD Files
-