My Wish Lists
()65-2183
Large Base Glide: M10 x 75.00mm
Large Base Glide: M10 x 75.00mm
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
Total Price
................................................................................................................................Series | Metric, Ready Tube |
Material | Steel / Elastomer Rubber |
Process | Injection Molded |
Finish | Zinc / Matte |
Color | Bright / Black |
A | 6.50mm |
B | 50.80mm |
C | 33.30mm |
D | 110.00mm |
E | 75.00mm |
F | 18.00mm |
G | M10 x 1.50 |
Load Capacity | 1740.00 kg |
Weight | 0.249000 |

The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
Product Specs
- Product Details
-
Series Metric, Ready Tube Material Steel / Elastomer Rubber Process Injection Molded Finish Zinc / Matte Color Bright / Black A 6.50mm B 50.80mm C 33.30mm D 110.00mm E 75.00mm F 18.00mm G M10 x 1.50 Load Capacity 1740.00 kg Weight 0.249000
-
- Description
The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the floor, great for guards and machine frames.
- CAD Files
- CAD Files
-