My Wish Lists
()65-2189
Economy Floor Glide: M12 x 77mm
Economy Floor Glide: M12 x 77mm
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
Total Price
................................................................................................................................Series | Metric, Ready Tube |
Material | Steel / Nylon |
Process | Machined |
Finish | Nickel |
Color | Bright / Natural |
A | 77.00mm |
B | 72.00mm |
C | 13.76mm |
D | M12 x 1.75 |
Load Capacity | 227.00 kg |
Weight | 0.252000 |

The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
Product Specs
- Product Details
-
Series Metric, Ready Tube Material Steel / Nylon Process Machined Finish Nickel Color Bright / Natural A 77.00mm B 72.00mm C 13.76mm D M12 x 1.75 Load Capacity 227.00 kg Weight 0.252000
-
- Description
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
- CAD Files
- CAD Files
-