Related Products
-
Part No. 25-2129-Black$22.2225 Series 3 Hole - Center Tap Base Plate - 25mm x 50mm with M8 Tap -
Part No. 25-2525-Black$0.5025mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()65-2212
Deluxe Leveling Foot: M8 x 32.00mm
Deluxe Leveling Foot: M8 x 32.00mm
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
| ESD Safe | No |
| Series | Metric, Ready Tube |
| Material | Steel |
| Grade | 12L14 |
| Process | Machined |
| Finish | Zinc |
| Color | Yellow |
| A | 26.00mm |
| B | 13.00mm |
| C | 32.00mm |
| D | 18.00mm |
| E | 3.50mm |
| F | M8 x 1.25 |
| Load Capacity | 453.00 kg |
| Weight | 0.107000 |
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
Product Specs
- Product Details
-
ESD Safe No Series Metric, Ready Tube Material Steel Grade 12L14 Process Machined Finish Zinc Color Yellow A 26.00mm B 13.00mm C 32.00mm D 18.00mm E 3.50mm F M8 x 1.25 Load Capacity 453.00 kg Weight 0.107000
-
- Description
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
-
CAD Files
-
CAD Files
-
