Related Products
-
Part No. 2129$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 3/8-16 Tap -
Part No. 2131$24.6910 Series 5 Hole - Center Tap Base Plate: 2.00" x 2.00" with 3/8-16 Tap
2299
Threaded Stem Swivel Caster: 3/8-16 x 1.5"
Threaded Stem Swivel Caster: 3/8-16 x 1.5"
The threaded stem swivel caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side using a base plate. There are options available with a side or top mount brake kit as well as varieties without a brake. The swivel enables easy movement and pivot turns. It is oil resistant, making it ideal for use in industrial settings such as mobile carts and workstations.
The threaded stem swivel caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side using a base plate. There are options available with a side or top mount brake kit as well as varieties without a brake. The swivel enables easy movement and pivot turns. It is oil resistant, making it ideal for use in industrial settings such as mobile carts and workstations.
| ESD Safe | No |
| Series | Fractional, Ready Tube |
| Material | Steel / Soft Rubber |
| Finish | Zinc |
| Color | Black |
| Brake | Top |
| A | 2.000" |
| B | 2.531" |
| C | 1.500" |
| D | 1.812" |
| E | 3/8-16 |
| Load Height | 2.531" |
| Load Capacity | 70.00 lb |
| Weight | 0.444000 |
The threaded stem swivel caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side using a base plate. There are options available with a side or top mount brake kit as well as varieties without a brake. The swivel enables easy movement and pivot turns. It is oil resistant, making it ideal for use in industrial settings such as mobile carts and workstations.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Ready Tube Material Steel / Soft Rubber Finish Zinc Color Black Brake Top A 2.000" B 2.531" C 1.500" D 1.812" E 3/8-16 Load Height 2.531" Load Capacity 70.00 lb Weight 0.444000
-
- Description
The threaded stem swivel caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side using a base plate. There are options available with a side or top mount brake kit as well as varieties without a brake. The swivel enables easy movement and pivot turns. It is oil resistant, making it ideal for use in industrial settings such as mobile carts and workstations.
-
CAD Files
-
CAD Files
-