Related Products
My Wish Lists
()65-2344
Threaded Stem Swivel Caster: M10 x 30mm
Threaded Stem Swivel Caster: M10 x 30mm
The threaded stem swivel caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side using a base plate. There are options available with a side or top mount brake kit as well as varieties without a brake. The swivel enables easy movement and pivot turns. It is oil resistant, making it ideal for use in industrial settings such as mobile carts and workstations.
The threaded stem swivel caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side using a base plate. There are options available with a side or top mount brake kit as well as varieties without a brake. The swivel enables easy movement and pivot turns. It is oil resistant, making it ideal for use in industrial settings such as mobile carts and workstations.
| ESD Safe | No |
| Series | Metric, Ready Tube |
| Material | Steel / Soft Rubber |
| Finish | Zinc |
| Color | Black |
| Brake | Top |
| A | 125.00mm |
| B | 140.50mm |
| C | 30.00mm |
| D | 98.43mm |
| E | M10 x 1.5 |
| Load Height | 140.50mm |
| Load Capacity | 68.00 kg |
| Weight | 1.581000 |
The threaded stem swivel caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side using a base plate. There are options available with a side or top mount brake kit as well as varieties without a brake. The swivel enables easy movement and pivot turns. It is oil resistant, making it ideal for use in industrial settings such as mobile carts and workstations.
Product Specs
- Product Details
-
ESD Safe No Series Metric, Ready Tube Material Steel / Soft Rubber Finish Zinc Color Black Brake Top A 125.00mm B 140.50mm C 30.00mm D 98.43mm E M10 x 1.5 Load Height 140.50mm Load Capacity 68.00 kg Weight 1.581000
-
- Description
The threaded stem swivel caster is a foot that adds mobility to an application and can mount directly to a T-slot profile end, or to the profile side using a base plate. There are options available with a side or top mount brake kit as well as varieties without a brake. The swivel enables easy movement and pivot turns. It is oil resistant, making it ideal for use in industrial settings such as mobile carts and workstations.
-
CAD Files
-
CAD Files
-

