Related Products
-
Part No. 40-2130$20.4340 Series 3 Hole - Center Tap Base Plate - 40mm x 80mm with M10 Tap
65-2191
Economy Leveling Foot: M10 x 60.00mm
Economy Leveling Foot: M10 x 60.00mm
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
| ESD Safe | No |
| Series | Metric, Ready Tube |
| Material | Steel |
| Grade | C1010 |
| Process | Cold Formed |
| Finish | Zinc |
| Color | Bright |
| A | 22.00mm |
| B | 60.00mm |
| C | 3.70mm |
| D | M10 x 1.50 |
| Load Capacity | 1150.00 kg |
| Weight | 0.104000 |
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
Product Specs
- Product Details
-
ESD Safe No Series Metric, Ready Tube Material Steel Grade C1010 Process Cold Formed Finish Zinc Color Bright A 22.00mm B 60.00mm C 3.70mm D M10 x 1.50 Load Capacity 1150.00 kg Weight 0.104000
-
- Description
- The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
-
CAD Files
-
CAD Files
-
