The store will not work correctly when cookies are disabled.
Casters & Feet
-
Standard Floor Glide: 1/4-20 x 1.070"
-
Standard Floor Glide: 3/8-16 x .593"
-
Deluxe Leveling Foot: 1/4-20 x 1.250"
-
Deluxe Leveling Foot: 5/16-18 x 2.000"
-
Deluxe Leveling Foot: 3/8-16 x 2.000"
-
Deluxe Leveling Foot: 1/2-13 x 2.000"
-
Deluxe Leveling Foot: 3/4-10 x 2.000"
-
Deluxe Leveling Foot: M6 x 25.00mm
-
Deluxe Leveling Feet: M10 x 51.00mm
-
Deluxe Leveling Foot: M12 x 51.00mm
-
Deluxe Leveling Foot: M16 x 51.00mm
-
Deluxe Leveling Foot: M20 x 51.00mm
-
Deluxe Leveling Foot: M8 x 32.00mm
-
Economy Anti-Vibration Mount: 3/8-16 x 2.000"
-
Economy Anti-Vibration Mount: 1/2-13 x 2.000"
-
Economy Anti-Vibration Mount: 3/4-10 x 2.000"
-
Economy Anti-Vibration Mount: M10 x 51.00mm
-
Economy Anti-Vibration Mount: M12 x 51.00mm
-
Economy Anti-Vibration Mount: M16 x 51.00mm
-
Economy Anti-Vibration Mounts: M20 x 51.00mm
-
Economy Floor Glide: 1/4-20 x 2.250"
-
Economy Floor Glide: 5/16-18 x 2.840"
-
Economy Floor Glide: 3/8-16 x 3.030"
-
Economy Floor Glide: 1/2-13 x 3.030"
-
Economy Floor Glide: M6 x 57mm
-
Economy Floor Glide: M8 x 57mm
-
Economy Floor Glide: M10 x 75mm
-
Economy Floor Glide: M12 x 77mm
-
Economy Leveling Foot: 1/4-20 x 1.250"
-
Economy Leveling Foot: 5/16-18 x 1.500"
-
Economy Leveling Foot: 3/8-16 x 2.000"
-
Economy Leveling Foot: 1/2-13 x 2.500"
-
Economy Leveling Foot: M6 x 30.00mm
-
Economy Leveling Foot: M8 x 40.00mm
-
Economy Leveling Foot: M10 x 60.00mm
-
Economy Leveling Foot: M12 x 63.00mm
-
Large Base Glide: 3/8-16 x 3.000"
-
Large Base Glide: 1/2-13 x 3.000"
-
Large Base Glide: 3/8-16 x 3.000"
-
Large Base Glide: 1/2-13 x 3.000"
-
Large Base Glide: M10 x 75.00mm
-
Large Base Glide: M12 x 75.00mm
-
Large Base Glide: M10 x 75.00mm
-
Large Base Glide: M12 x 75.00mm
-
Large Base Glide: M16 x 100.00mm
-
Anti-vibration Leveling Foot: 3/8-24 x 2.250"
-
Anti-vibration Leveling Foot: 3/8-16 x 2.250"
-
Anti-vibration Leveling Foot: 1/2-13 x 4.250"