Related Products
-
Part No. 2166-Black$23.9910 Series 2 Hole - Leveling Anchoring Base Plate -
Part No. 2166$18.9910 Series 2 Hole - Leveling Anchoring Base Plate
My Wish Lists
()2215
Anti-vibration Leveling Foot: 3/8-16 x 2.250"
Anti-vibration Leveling Foot: 3/8-16 x 2.250"
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel / Elastomer Rubber |
| Process | Cold Rolled Sheet Coil Sheet Formed |
| Finish | Zinc / Powder Coated |
| Color | Bright / Yellow / Black |
| A | .563" |
| B | 3.000" |
| C | .250" |
| D | 2.250" |
| E | 1.500" |
| F | 3/8-16 |
| Load_Capacity (MIN/MAX) | 300.00 / 700.00 lb |
| Weight | 0.902000 |
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel / Elastomer Rubber Process Cold Rolled Sheet Coil Sheet Formed Finish Zinc / Powder Coated Color Bright / Yellow / Black A .563" B 3.000" C .250" D 2.250" E 1.500" F 3/8-16 Load_Capacity (MIN/MAX) 300.00 / 700.00 lb Weight 0.902000
-
- Description
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-