My Wish Lists
()25-2192
Deluxe Leveling Foot: M6 x 25.00mm
Deluxe Leveling Foot: M6 x 25.00mm
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
Total Price
................................................................................................................................Series | Metric |
Material | Steel |
Grade | 12L14 |
Process | Machined |
Finish | Zinc |
Color | Yellow |
A | 19.00mm |
B | 10.00mm |
C | 25.00mm |
D | 14.00mm |
E | 2.50mm |
F | M6 x 1.00 |
Load Capacity | 317.00 kg |
Weight | 0.047000 |

The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
Product Specs
- Product Details
-
Series Metric Material Steel Grade 12L14 Process Machined Finish Zinc Color Yellow A 19.00mm B 10.00mm C 25.00mm D 14.00mm E 2.50mm F M6 x 1.00 Load Capacity 317.00 kg Weight 0.047000
-
- Description
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
- CAD Files
- CAD Files
-