Related Products
-
Part No. 40-2138-Black$25.6040 Series 3 Hole - Center Tap Base Plate - 40mm x 80mm with M16 Tap -
Part No. 40-2138$20.4340 Series 3 Hole - Center Tap Base Plate - 40mm x 80mm with M16 Tap
My Wish Lists
()65-2213
Deluxe Leveling Foot: M16 x 51.00mm
Deluxe Leveling Foot: M16 x 51.00mm
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
| ESD Safe | No |
| Series | Metric |
| Material | Steel |
| Grade | 12L14 |
| Process | Machined |
| Finish | Zinc |
| Color | Yellow |
| A | 64.00mm |
| B | 22.00mm |
| C | 51.00mm |
| D | 32.00mm |
| E | 8.00mm |
| F | M16 x 2.00 |
| Load Capacity | 2721.00 kg |
| Weight | 0.990000 |
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Material Steel Grade 12L14 Process Machined Finish Zinc Color Yellow A 64.00mm B 22.00mm C 51.00mm D 32.00mm E 8.00mm F M16 x 2.00 Load Capacity 2721.00 kg Weight 0.990000
-
- Description
The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. There are options available with load capacities ranging from 1000-7400 pounds and 317-3357 kilograms. The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a profile with a base plate.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-