Related Products
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
25-2193
Economy Leveling Foot: M6 x 30.00mm
Economy Leveling Foot: M6 x 30.00mm
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
| ESD Safe | No |
| Series | Metric |
| Material | Steel |
| Grade | C1010 |
| Process | Cold Formed |
| Finish | Zinc |
| Color | Bright |
| A | 14.00mm |
| B | 30.00mm |
| C | 2.40mm |
| D | M6 x 1.00 |
| Load Capacity | 475.00 kg |
| Weight | 0.019000 |
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
Product Specs
- Product Details
-
ESD Safe No Series Metric Material Steel Grade C1010 Process Cold Formed Finish Zinc Color Bright A 14.00mm B 30.00mm C 2.40mm D M6 x 1.00 Load Capacity 475.00 kg Weight 0.019000
-
- Description
The economy leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven floors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475-2130 kilograms). The economy leveling foot can be mounted directly to a profile end or to the side or end with a base plate.
-
CAD Files
-
CAD Files
-