Related Products
-
Part No. 2128$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/4-20 Tap -
Part No. 2128-Black$22.5110 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/4-20 Tap
My Wish Lists
()25-2186
Economy Floor Glide: M6 x 57mm
Economy Floor Glide: M6 x 57mm
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
| ESD Safe | No |
| Series | Metric |
| Material | Steel / Nylon |
| Process | Machined |
| Finish | Nickel |
| Color | Bright / Natural |
| A | 57.20mm |
| B | 31.00mm |
| C | 9.60mm |
| D | M6 x 1.0 |
| Load Capacity | 113.00 kg |
| Weight | 0.041000 |
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
Product Specs
- Product Details
-
ESD Safe No Series Metric Material Steel / Nylon Process Machined Finish Nickel Color Bright / Natural A 57.20mm B 31.00mm C 9.60mm D M6 x 1.0 Load Capacity 113.00 kg Weight 0.041000
-
- Description
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
-
CAD Files
-
CAD Files
-