Related Products
-
Part No. 75-3656$0.92Bolt Assembly: M5 x 10mm Blue BHSCS with Slide-In Economy T-Nut - Bright Zinc
20-4166
20 Series 6 Hole - Rectangular Flat Plate
20 Series 6 Hole - Rectangular Flat Plate
The 6 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 6 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 20 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 60.00mm |
| B | 40.00mm |
| C | 20.00mm |
| D | 10.00mm |
| E | 5.56mm |
| F | 4.00mm |
| Weight | 0.054000 |
The 6 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3656 | 6 | Bolt Assembly: M5 x 10mm Blue BHSCS with Slide-In Economy T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 60.00mm B 40.00mm C 20.00mm D 10.00mm E 5.56mm F 4.00mm Weight 0.054000
-
- Description
The 6 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3656 6 Bolt Assembly: M5 x 10mm Blue BHSCS with Slide-In Economy T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-

