Related Products
- Part No. 20-2020
Total Price
................................................................................................................................ - Part No. 20-4040
Total Price
................................................................................................................................ - Part No. 20-2040
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
14122
M5 Slide-in Economy T-Nut Block
M5 Slide-in Economy T-Nut Block
The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
Total Price
................................................................................................................................Series | 20 Series |
Material | Steel |
Grade | ST50 |
Process | Stamped |
Finish | Bright Zinc |
Color | Silver |
A | 9.00mm |
B | 9.00mm |
C (Thread) | M5 X 0.8 |
D | 3.00mm |
Weight | 0.003000 |

The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
Product Specs
- Product Details
-
Series 20 Series Material Steel Grade ST50 Process Stamped Finish Bright Zinc Color Silver A 9.00mm B 9.00mm C (Thread) M5 X 0.8 D 3.00mm Weight 0.003000
-
- Description
- The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
- CAD Files
- CAD Files
-