Modern Look & Practical Solution

Built to Last

80/20 is an eye-catching, lightweight yet strong and durable, modern product that provides unlimited design possibilities and a completely customized solution. What’s more, T-slot profiles are modular and easily reconfigured; this allows you to test and try a variety of options and scenarios without having to start from scratch.

Low Maintenance

T-slot aluminum profiles are a finished product that arrive cut, machined, and ready to use; save the time, resources, hassle and cost associated with staining, sanding or cutting unfinished materials such as steel and wood. Aluminum also withstands outdoor elements without additional additives and doesn’t require touchups down the road.

Made for Convenience

80/20 profiles have inherent features that aid architectural solutions. For example, LED lights or sound-absorbing materials can be positioned directly in the T-slot channel. Profiles act as a natural heat sink for electronics or mechanical devices, without the need for added equipment. 80/20 T-slot profiles are an aesthetic, reconfigurable product that makes it fast and simple to attach, remove, and reposition materials.

On average, every 4 dollars per square foot of green building investment can save $58 dollars per square foot, over 20 years.

Straightforward Assembly

80/20 T-slot profiles and parts are simple and easy to put together; they don’t require skilled labor and can be built on location. This means you’ll experience reduced transportation, fabrication and labor costs. 80/20 provides a wide range of standard machining services to tight tolerances so that your profiles and parts are ready for assembly upon arrival. You can build your application exactly where and when you’re ready.

Create Original Designs

80/20 provides a wide array of panel and mesh materials, sizes, thicknesses, and colors in-stock so you can design your fixture or display to be attractive, functional, and aesthetic. You’ll find that our in-house capabilities, such as our Panel Shop, means you can avoid the headaches and associated costs of dealing with multiple vendors, while getting your custom product fast and to the highest level of quality.

What Do You Want to Make?

Get your FREE What is 80/20 Solutions Booklet for inspiration and to learn more.

Requests

— Fill out the form to receive your FREE hard copy of "What is 80/20?" solutions booklet to learn how 80/20 custom applications streamline processes.
Personal Information

Address Information

Miscellaneous

Solution Possibilities

  1. Aesthetic Fixtures
  2. Lighting Rigs
  3. Ceiling Frames
  4. Decorative Partitions
  5. Handrails
  1. Indoor and Outdoor Signs
  2. Display Cases
  3. Artwork Framing
  4. Furniture
  5. Mobile Structures
Learn More