My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-5310
M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)
M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)
Total Price
................................................................................................................................Series | Metric |
Material | Steel |
Finish | Zinc |
Color | Blue |
A | 9.32mm |
B | 3.00mm |
C | 2.63mm |
D (Length) | 10.00mm |
E (Thread) | M5 X 0.8 |
Thread Length | Full Thread |
Weight | 0.005000 |
Product Specs
- Product Details
-
Series Metric Material Steel Finish Zinc Color Blue A 9.32mm B 3.00mm C 2.63mm D (Length) 10.00mm E (Thread) M5 X 0.8 Thread Length Full Thread Weight 0.005000
-
- CAD Files
- CAD Files
-