Related Products
-
Part No. 20-4113$7.2020 Series 4 Hole - Wide Inside Corner Bracket -
Part No. 11-5308$0.53M5 x 8.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()20-2040 is a 20mm x 40mm metric 20 series rectangular T-slot profile with six open T-slots, two on each 40mm face and one on each 20mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-2040 profile is compatible with 20 series fasteners. It is a part of the smallest profile series 80/20 offers, lending itself to work spaces, machine guards, displays and panel mount racks.
20-2040
20mm X 40mm T-Slotted Profile - Six Open T-Slots
20mm X 40mm T-Slotted Profile - Six Open T-Slots
20-2040 is a 20mm x 40mm metric 20 series rectangular T-slot profile with six open T-slots, two on each 40mm face and one on each 20mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-2040 profile is compatible with 20 series fasteners. It is a part of the smallest profile series 80/20 offers, lending itself to work spaces, machine guards, displays and panel mount racks.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 20 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 4.5357 cm⁴ |
| Moment of Inertia - IY | 1.2133 cm⁴ |
| Surface Area | 2.750 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | .0428 per inch |
| Weight | 0.042800 |
20-2040 is a 20mm x 40mm metric 20 series rectangular T-slot profile with six open T-slots, two on each 40mm face and one on each 20mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-2040 profile is compatible with 20 series fasteners. It is a part of the smallest profile series 80/20 offers, lending itself to work spaces, machine guards, displays and panel mount racks.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 20 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 4.5357 cm^4 Moment of Inertia - IY 1.2133 cm^4 Surface Area 2.750 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs .0428 per inch Weight 0.042800
-
- Description
20-2040 is a 20mm x 40mm metric 20 series rectangular T-slot profile with six open T-slots, two on each 40mm face and one on each 20mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-2040 profile is compatible with 20 series fasteners. It is a part of the smallest profile series 80/20 offers, lending itself to work spaces, machine guards, displays and panel mount racks.
-
CAD Files
-
CAD Files
-

