Related Products
HJ-17
45 Degree Fix Angle Joint Set
45 Degree Fix Angle Joint Set
The HJ-17 is a black metal joint set that allows you to create a two-pipe intersection with a 45-degree non-adjustable angle. This joint set is used for reinforcing structures and helps to increase load capacity.
- Compatible with 28mm pipes
- Hardware included
- Includes 4 additional pre-drilled reinforcement holes to ensure extra strength to your structure
- Add a F-A858, self drilling screw, to solidify the connector joints positioned on a corner where there is a higher risk of impact
A Flexpipe Product

The HJ-17 is a black metal joint set that allows you to create a two-pipe intersection with a 45-degree non-adjustable angle. This joint set is used for reinforcing structures and helps to increase load capacity.
- Compatible with 28mm pipes
- Hardware included
- Includes 4 additional pre-drilled reinforcement holes to ensure extra strength to your structure
- Add a F-A858, self drilling screw, to solidify the connector joints positioned on a corner where there is a higher risk of impact
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.323000 |
| Color | Black |
| Series | Pipe |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.1875” (81.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 2.125” (54.00mm) |
| Thickness | .125” (2.50mm) |
The HJ-17 is a black metal joint set that allows you to create a two-pipe intersection with a 45-degree non-adjustable angle. This joint set is used for reinforcing structures and helps to increase load capacity.
- Compatible with 28mm pipes
- Hardware included
- Includes 4 additional pre-drilled reinforcement holes to ensure extra strength to your structure
- Add a F-A858, self drilling screw, to solidify the connector joints positioned on a corner where there is a higher risk of impact
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.323000 Color Black Series Pipe Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.1875” (81.00mm) Overall Width 1.3125” (33.00mm) Overall Height 2.125” (54.00mm) Thickness .125” (2.50mm)
-
- Description
The HJ-17 is a black metal joint set that allows you to create a two-pipe intersection with a 45-degree non-adjustable angle. This joint set is used for reinforcing structures and helps to increase load capacity.
- Compatible with 28mm pipes
- Hardware included
- Includes 4 additional pre-drilled reinforcement holes to ensure extra strength to your structure
- Add a F-A858, self drilling screw, to solidify the connector joints positioned on a corner where there is a higher risk of impact
A Flexpipe Product

-
CAD Files
-
CAD Files
-


