Toggle Nav
Design with AQX and buy online Design with AQX and buy online

EP-96-ST

Stainless Steel Pipe (ESD)

TheĀ EP-96-ST is an 8 ft stainless steel pipe designed for lean manufacturing structures requiring ESD compliance. Its 28 mm outer diameter fits standard modular joints, and its conductive surface supports electrostatic protection in static-sensitive areas.

  • Sold in 96" (2438.4mm) lengths
  • Steel (Grade Q235)
  • Stainless steel construction for ESD safety
  • Ideal for static-sensitive environments
  • Thickness options of 1mm and 2mm steel
  • Use a pipe cutter (PN T-CUTTER) to cut piping to desired length.

A Flexpipe product

Flexpipe Logo

TheĀ EP-96-ST is an 8 ft stainless steel pipe designed for lean manufacturing structures requiring ESD compliance. Its 28 mm outer diameter fits standard modular joints, and its conductive surface supports electrostatic protection in static-sensitive areas.

  • Sold in 96" (2438.4mm) lengths
  • Steel (Grade Q235)
  • Stainless steel construction for ESD safety
  • Ideal for static-sensitive environments
  • Thickness options of 1mm and 2mm steel
  • Use a pipe cutter (PN T-CUTTER) to cut piping to desired length.

A Flexpipe product

Flexpipe Logo

8
16
24
Custom Quantity
$13.84