Toggle Nav
Design with AQX and buy online Design with AQX and buy online

P-96-GR

Gray Polyethylene Coated Steel PipeĀ 

TheĀ P-96-GR is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The coated coating is supports visual management, and its durability makes it suitable for both static and mobile structures.

  • Sold in 96" (2438.4mm) lengths
  • Polyethylene Coating Material
  • Steel (Grade Q235)
  • Available in 5 coating colors and stainless.
  • Thickness options of 1mm and 2mm steel
  • Use a pipe cutter (PN T-CUTTER) to cut piping to desired length

A Flexpipe product

Flexpipe Logo

TheĀ P-96-GR is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The coated coating is supports visual management, and its durability makes it suitable for both static and mobile structures.

  • Sold in 96" (2438.4mm) lengths
  • Polyethylene Coating Material
  • Steel (Grade Q235)
  • Available in 5 coating colors and stainless.
  • Thickness options of 1mm and 2mm steel
  • Use a pipe cutter (PN T-CUTTER) to cut piping to desired length

A Flexpipe product

Flexpipe Logo

8
16
24
Custom Quantity
$10.32