Related Products
-
Part No. 2040$2.072.00” X 4.00” T-Slotted Profile - Twelve Open T-Slots -
Part No. 2040-S$2.072.00” X 4.00” Smooth Surface T-Slotted Profile - Twelve Open T-Slots
My Wish Lists
()8405
Block Profile: 2.000" X 4.000"
Block Profile: 2.000" X 4.000"
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a mill or black anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | 2.000" |
| B | 4.000" |
| Weight | 0.784000 |
| Max Length (inches) | 72.000000 |
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a mill or black anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Extruded A 2.000" B 4.000" Weight 0.784000 Max Length (inches) 72.000000
-
- Description
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a mill or black anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
