Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()2040 is a 2.00” x 4.00” fractional 10 series rectangular T-slot profile with twelve open T-slots, two on each 2.00” face and four on each 4.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 2040 profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for applications such as automation applications, machine frames and workstations.
2040
2.00” X 4.00” T-Slotted Profile - Twelve Open T-Slots
2.00” X 4.00” T-Slotted Profile - Twelve Open T-Slots
2040 is a 2.00” x 4.00” fractional 10 series rectangular T-slot profile with twelve open T-slots, two on each 2.00” face and four on each 4.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 2040 profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for applications such as automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 3.5168”⁴ |
| Moment of Inertia - IY | 1.0513”⁴ |
| Surface Area | 2.290 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.2233 per inch |
| Weight | 0.223300 |
2040 is a 2.00” x 4.00” fractional 10 series rectangular T-slot profile with twelve open T-slots, two on each 2.00” face and four on each 4.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 2040 profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for applications such as automation applications, machine frames and workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 3.5168”^4 Moment of Inertia - IY 1.0513”^4 Surface Area 2.290 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.2233 per inch Weight 0.223300
-
- Description
2040 is a 2.00” x 4.00” fractional 10 series rectangular T-slot profile with twelve open T-slots, two on each 2.00” face and four on each 4.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 2040 profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for applications such as automation applications, machine frames and workstations.
-
CAD Files
-
CAD Files
-


