Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
2040-S is a 2.00” x 4.00” fractional 10 series rectangular T-slot profile with twelve open T-slots, two on each 2.00” face and four on each 4.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2040-S profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
2040-S
2.00” X 4.00” Smooth Surface T-Slotted Profile - Twelve Open T-Slots
2.00” X 4.00” Smooth Surface T-Slotted Profile - Twelve Open T-Slots
2040-S is a 2.00” x 4.00” fractional 10 series rectangular T-slot profile with twelve open T-slots, two on each 2.00” face and four on each 4.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2040-S profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 1.0543”⁴ |
| Moment of Inertia - IY | 3.5123”⁴ |
| Surface Area | 2.255 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.2188 per inch |
| Weight | 0.218800 |
2040-S is a 2.00” x 4.00” fractional 10 series rectangular T-slot profile with twelve open T-slots, two on each 2.00” face and four on each 4.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2040-S profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 1.0543”^4 Moment of Inertia - IY 3.5123”^4 Surface Area 2.255 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.2188 per inch Weight 0.218800
-
- Description
2040-S is a 2.00” x 4.00” fractional 10 series rectangular T-slot profile with twelve open T-slots, two on each 2.00” face and four on each 4.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2040-S profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
CAD Files
-


