Related Products
-
Part No. 45-4590$2.5245mm X 90mm T-Slotted Profile - Six Open T-Slots -
Part No. 45-9090$4.2990mm X 90mm T-Slotted Profile - Eight Open T-Slots -
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13192
45 Series Bolt Connector
45 Series Bolt Connector
The bolt connector is an assembly connection providing an internal, long-lasting fastening method. The bolt connector loads from the end of the profile and forms a 90 degree connection. This fastening method requires only an access hole machining service to the mounting profile.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Steel |
| A | 87.00mm |
| B | 73.00mm |
| C | 14.00mm |
| D | 3.25mm |
| E | 39.25mm |
| F | 36.25mm |
| G | 10.30mm |
| H | 10.10mm |
| J | 8.80mm |
| K | 19.00mm |
| L | 5.80mm |
| M | 16.80mm |
| N | M8 X 35 |
| Weight | 0.286700 |
The bolt connector is an assembly connection providing an internal, long-lasting fastening method. The bolt connector loads from the end of the profile and forms a 90 degree connection. This fastening method requires only an access hole machining service to the mounting profile.
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Steel A 87.00mm B 73.00mm C 14.00mm D 3.25mm E 39.25mm F 36.25mm G 10.30mm H 10.10mm J 8.80mm K 19.00mm L 5.80mm M 16.80mm N M8 X 35 Weight 0.286700
-
- Description
- The bolt connector is an assembly connection providing an internal, long-lasting fastening method. The bolt connector loads from the end of the profile and forms a 90 degree connection. This fastening method requires only an access hole machining service to the mounting profile.
-
CAD Files
-
CAD Files
-