Related Products
-
Part No. 12262$2.5445 Series 45mm x 45mm End Cap with Molded Push-In Stem -
Part No. 14209$5.2045 Series 2 Hole - 42mm Slotted Inside Corner Bracket with Dual Support -
Part No. 75-3619$1.85Bolt Assembly: M8 x 18.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()45-4545 is a 45mm x 45mm metric 45 series square T-slot profile with four open T-slots, one on each 45mm face. The profile is smooth, which makes it resistant to dirt and debr is buildup while also being easy to clean. The 45-4545 profile is compatible with all 45 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or work stations. The four open T-slots enable access from any direction and are useful for mounting accessories.
45-4545
45mm X 45mm T-Slotted Profile - Four Open T-Slots
45mm X 45mm T-Slotted Profile - Four Open T-Slots
45-4545 is a 45mm x 45mm metric 45 series square T-slot profile with four open T-slots, one on each 45mm face. The profile is smooth, which makes it resistant to dirt and debr is buildup while also being easy to clean. The 45-4545 profile is compatible with all 45 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or work stations. The four open T-slots enable access from any direction and are useful for mounting accessories.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | N/A |
| Moment of Inertia - IX | 13.9604 cm⁴ |
| Moment of Inertia - IY | 13.9604 cm⁴ |
| Surface Area | 7.587 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.1143 per inch |
| Weight | 0.114300 |
45-4545 is a 45mm x 45mm metric 45 series square T-slot profile with four open T-slots, one on each 45mm face. The profile is smooth, which makes it resistant to dirt and debr is buildup while also being easy to clean. The 45-4545 profile is compatible with all 45 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or work stations. The four open T-slots enable access from any direction and are useful for mounting accessories.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock N/A Moment of Inertia - IX 13.9604 cm^4 Moment of Inertia - IY 13.9604 cm^4 Surface Area 7.587 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.1143 per inch Weight 0.114300
-
- Description
45-4545 is a 45mm x 45mm metric 45 series square T-slot profile with four open T-slots, one on each 45mm face. The profile is smooth, which makes it resistant to dirt and debr is buildup while also being easy to clean. The 45-4545 profile is compatible with all 45 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or work stations. The four open T-slots enable access from any direction and are useful for mounting accessories.
-
CAD Files
-
CAD Files
-
